WAD_Photo_ColorCMYK
WAD_Photo_ColorCMYK

WAD795-15, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD795-15

MAX RANGE: .953 - 1.040 ACSR: 556 (24/7), (26/7), (30/7) 795 (36/1) AAC: 795 (37 STR, 61 STR) 15 kV, 110 BIL.

Product details

General

Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAPâ„¢
UPC
781810489178
UPC 12 Digit
7818104891788

Dimensions

Dimension - B Length fraction
13-2/5 in
Dimension - B Length inch
13.4 in
Dimension - Length Overall inch
45 in

Electrical Ratings

Current Rating
900 A

Conductor Related

Conductor - AAAC 5005 Size
740.8 (37) kcmil
Conductor - AAAC 5005 Size Range
740.8 (37) kcmil
Conductor - AAAC 6201 Size
740.8 (37) kcmil
Conductor - AAAC 6201 Size Range
740.8 (37) kcmil
Conductor - ACSR Str Size
556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil
Conductor - ACSR Str Size Range
556.5 (26/7) Dove kcmil-636 (26/7) Grosbeak kcmil
Conductor - AL Str Size
795 kcmil
Conductor - AL Str Size Range
795 kcmil
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings