HUBBELL
BlueWej_image
BlueWej_image

WCB11, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB11

Wejtap Assembly , Installed With Blue Booster,Run:.568-.364, Tap:.457-.257.

Features: WEJTAP Connectors Use An Aluminum Alloy Wedge That Is Power-Driven Between The Run And The Tap Cables Locking Them Into A C Shaped Tempered Aluminum Alloy Spring-Body, The Spring-Body Maintains Consistent Pressure Throughout The Life Of The Connection To Ensure Reliability During Severe Electrical And Climatic Conditions, The Wedges Wiping Action Combined With Factory Installed PENTX 1530 Provides Superior Contact Integrity, The Wedge Is Automatically Locked Onto The Spring-Body By A Skiving Action Produced By A Lance At The Forward End Of The WEJTAP Installation Tool, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range: 0.901 - 0.763 IN, Cable Diameter Range (run): 0.568 - 0.364 IN, Cable Diameter Range (tap): 0.437 - 0.257 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM, Conductor Size (tap - Mm): 7 - 12 SQ-MM, Installation Tool: WTRB, Booster: WPBB Box 25, Color Code: Blue

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB11

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810872505

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25