text.skipToContent text.skipToNavigation

WCB16PB

by Burndy 

Catalog ID: WCB16PB

Wejtap connector installed with blue booster

Product Details

General

Color Blue
Connector Type Tap
Material Aluminum
Trade Name WEJTAP™
UPC 781810870068
UPC 12 Digit 7818108700688

Dimensions

Dimension - F Width Center to Center inch 1.64 in
Dimension - G inch 1.04 in

Conductor Related

Conductor - ACSR Str Run 1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range 1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap 5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Tap Range 5 (6/1) Thrush AWG-4 (7/1) Swanate AWG
Conductor - AL Str Run 1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Run Range 1/0 AWG-4/0 AWG
Conductor - AL Str Tap 4 AWG
Conductor - AL Str Tap Range 4 AWG
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status NC

Logistics

Minimum Pack Quantity 90

Resources/Downloads