text.skipToContent text.skipToNavigation

WCB2C2

by Burndy 

Catalog ID: WCB2C2

High Copper Alloy Wejtap; Installation Booster Color: Blue

Product Details

General

Trade Name WEJTAP™
UPC 781810560839
UPC 12 Digit 7818105608399

Electrical Ratings

Current Rating 12.5 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings