text.skipToContent text.skipToNavigation

WCCSY

by Burndy 

Catalog ID: WCCSY

Wejtap Connector Cover, 8.88 in L, 3.90 in W, 300 - 556.5 (Run), 6 - 556.5 (Tap), Wiring Taps.

Features: WEJTAP Covers Are Installed On WEJTAP Connectors To Prevent Them From Coming In Contact With Other Taps Or Exposed Ground Points, The Covers Are Rugged Snap-On Devices Available In Four Sizes To Cover All Connector Sizes

Product Details

General

Application For Yellow WEJTAP Connector
Color Black
EU RoHS Indicator Yes
Sub Brand WEJTAP
Trade Name WEJTAP™
Type Wejtap Cover
UPC 781810871256
UPC 12 Digit 7818108712566

Conductor Related

Conductor - ACSR Str Run 300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle
Conductor - ACSR Str Run Range 300.0 (26/7) Ostrich-556.5 (30/7) Eagle
Conductor - ACSR Str Tap 6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle
Conductor - ACSR Str Tap Range 6 (6/1) Turkey-556.5 (30/7) Eagle
Conductor - AL Str Run 300;336.4;350;397.5;400;450;477;500;550;556.5
Conductor - AL Str Run Range 300-556.5
Conductor - AL Str Tap 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5
Conductor - AL Str Tap Range 6-556.5
Conductor - Copper Solid Tap 6;5;4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Run 300;350;400;450;500;550
Conductor - Copper Str Run Range 300-550
Conductor - Copper Str Tap 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550
Conductor - Copper Str Tap Range 6-550
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings