text.skipToContent text.skipToNavigation

WCR30

by Burndy 

Catalog ID: WCR30

Wejtap Assembly , Installed With Red Booster, Sum of Diameters: .649 (Max), .516 (Min).

Features: Without Red Power Booster, ANSI Class AA, Color Code: Red, Conductor Size (tap - Mm): 5 - 8 SQ-MM, Booster: WPBR Box 25, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.257 - 0.398 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Cable Diameter Range (tap): 0.206 - 0.325 IN, Conductor Size (run - Mm): 7 - 10 SQ-MM

Product Details

General

Application For use in tap applications using large run and tap conductor sizes
Color Red
Connector Type Tap
EU RoHS Indicator Yes
Material Copper
Sub Brand WEJTAP
Trade Name WEJTAP™
Type Wejtap Connector
UPC 781810872055
UPC 12 Digit 7818108720555

Dimensions

Dimension - F Width Center to Center inch 1.40 in
Dimension - G inch 0.92 in

Conductor Related

Conductor - ACSR Str Run 4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Run Range 4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG
Conductor - ACSR Str Tap 5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range 5 (6/1) Thrush AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run 2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Run Range 2 AWG-1/0 AWG
Conductor - AL Str Tap 4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range 4 AWG-2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings