text.skipToContent text.skipToNavigation

WCR34PB

by Burndy 

Catalog ID: WCR34PB

CONN ANSI CL:AA RUS

Product Details

General

Color Red
Connector Type Tap
Material Copper
Trade Name WEJTAP™
UPC 781810870419
UPC 12 Digit 7818108704199

Dimensions

Dimension - F Width Center to Center inch 1.40 in
Dimension - G inch 0.92 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads