text.skipToContent text.skipToNavigation

WCY106

by Burndy 

Catalog ID: WCY106

Aluminum Overhead Wedge Tap Connector, 1.302 Dia. To 1.242 Dia. (Run), 1.116 Dia. To 1.016 Dia. (Tap)

Product Details

General

Connector Type Tap
Material Copper
Trade Name WEJTAP™
UPC 781810057032
UPC 12 Digit 7818100570322

Dimensions

Dimension - F Width Center to Center inch 3.5 in
Dimension - G inch 2.04 in

Conductor Related

Conductor - ACSR Str Run 1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Run Range 1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Tap 636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil
Conductor - ACSR Str Tap Range 636 (30/19) Egret kcmil-795 (30/19) Mallard kcmil
Conductor - AL Str Run 1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil
Conductor - AL Str Run Range 1100 kcmil-1300 kcmil
Conductor - AL Str Tap 750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Tap Range 750 kcmil-900 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings