text.skipToContent text.skipToNavigation

WCY140PB

by Burndy 

Catalog ID: WCY140PB

Conn ANSI CL:AA RUS

Product Details

General

Color Yellow
Connector Type Tap
Material Aluminum
UPC 781810226810
UPC 12 Digit 7818102268100

Dimensions

Dimension - F Width Center to Center inch 3.75 in

Conductor Related

Conductor - ACSR Str Run 1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil
Conductor - ACSR Str Run Range 1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil
Conductor - ACSR Str Tap 1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil
Conductor - ACSR Str Tap Range 1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil
Conductor - AL Str Run 1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil
Conductor - AL Str Run Range 1600 kcmil-1800 kcmil
Conductor - AL Str Tap 1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil
Conductor - AL Str Tap Range 1600 kcmil-1800 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads