text.skipToContent text.skipToNavigation

WCY50

by Burndy 

Catalog ID: WCY50

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.069 (Max), .860 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Booster: WPBY Box 25, Booster Color: Yellow, Conductor Size (tap - Mm): 7 - 9 SQ-MM, Color Code: Yellow, Cable Diameter Range (run): 0.537 - 0.75 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Conductor Size (run - Mm): 14 - 19 SQ-MM, Cable Diameter Range (tap): 0.257 - 0.355 IN

Product Details

General

Application For use in tap applications using large run and tap conductor sizes
Connector Type Tap
EU RoHS Indicator Yes
Material Copper
Sub Brand WEJTAP
Trade Name WEJTAP™
Type Wejtap Connector
UPC 781810873908
UPC 12 Digit 7818108739088

Dimensions

Dimension - F Width Center to Center inch 3 in
Dimension - G inch 1.37 in

Conductor Related

Conductor - ACSR Str Run 4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Run Range 4/0 (6/1) Penquin AWG-397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Tap 4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG
Conductor - ACSR Str Tap Range 4 (7/1) Swanate AWG-1 (6/1) Robin AWG
Conductor - AL Str Run 4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil
Conductor - AL Str Run Range 4/0 AWG-450 kcmil
Conductor - AL Str Tap 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Tap Range 4 AWG-1/0 AWG
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings