text.skipToContent text.skipToNavigation

WCY55

by Burndy 

Catalog ID: WCY55

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.370 (Max), 1.140 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Conductor Size (tap - Mm): 13 - 18 SQ-MM, Installation Tool: WTRB, WTY Tool, Color Code: Yellow, Booster Color: Yellow, Booster: WPBY Box 25, Conductor Type: Run: AAC, Tap: AAC, Copper, Cable Diameter Range (run): 0.537 - 0.75 IN, Conductor Size (run - Mm): 14 - 19 SQ-MM, Cable Diameter Range (tap): 0.499 - 0.714 IN

Product Details

General

Application For use in tap applications using large run and tap conductor sizes
Connector Type Tap
EU RoHS Indicator Yes
Material Copper
Sub Brand WEJTAP
Trade Name WEJTAP™
Type Wejtap Connector
UPC 781810874158
UPC 12 Digit 7818108741588

Dimensions

Dimension - F Width Center to Center inch 3 in
Dimension - G inch 1.37 in

Conductor Related

Conductor - ACSR Str Run 4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis
Conductor - ACSR Str Run Range 4/0 (6/1) Penquin-397.5 (26/7) Ibis
Conductor - ACSR Str Tap 2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Tap Range 2/0 (6/1) Quail-336.4 (26/7) Linnet
Conductor - AL Str Run 4/0;250;266.8;300;336.4;350;397.5;400;450
Conductor - AL Str Run Range 4/0-450
Conductor - AL Str Tap 3/0;4/0;250;266.8;300;336.4;350;397.5
Conductor - AL Str Tap Range 3/0-397.5
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings