YellowWej_image
YellowWej_image

WCY59, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY59

Wejtap Connector With Power Booster Assembly, 12.63 IN L, 6.38 IN W, 0.666-0.893 (Run), 0.162-0.199(Tap), Installed With Yellow Booster.

Features: With Yellow Power Booster, ANSI Class AA, Booster: WPBY Box 25, Installation Tool: WTRB Tool, Booster Color: Yellow, Conductor Size (tap - Mm): 4 - 5 SQ-MM, Color Code: Yellow, Cable Diameter Range (run): 0.666 - 0.893 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.162 - 0.199 IN, Conductor Size (run - Mm): 17 - 23 SQ-MM

Product details

General

Application
For use in tap applications using large run and tap conductor sizes
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAPâ„¢
Type
Wejtap Connector
UPC
781810874356
UPC 12 Digit
7818108743566

Dimensions

Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in

Conductor Related

Conductor - ACSR Str Run
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet
Conductor - ACSR Str Run Range
300.0 (26/7) Ostrich-556.5 (24/7) Parakeet
Conductor - ACSR Str Tap
6 (6/1) Turkey
Conductor - ACSR Str Tap Range
6 (6/1) Turkey
Conductor - AL Str Run
336.4;350;397.5;400;450;477;500;550;556.5;600
Conductor - AL Str Run Range
336.4-600
Conductor - AL Str Tap
6;4
Conductor - AL Str Tap Range
6-4
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)