text.skipToContent text.skipToNavigation

WCY77

by Burndy 

Catalog ID: WCY77

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.829 (Max), 1.677 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Color Code: Yellow, Booster Color: Yellow, Booster: WPBY Box 25, Conductor Size (tap - Mm): 15 - 19 SQ-MM, Installation Tool: WTRB, WTY Tool, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Size (run - Mm): 23 - 29 SQ-MM, Cable Diameter Range (tap): 0.575 - 0.75 IN

Product Details

General

Application For use in tap applications using large run and tap conductor sizes
Connector Type Tap
EU RoHS Indicator Yes
Material Aluminum
Sub Brand WEJTAP
Trade Name WEJTAP™
Type Wejtap Connector
UPC 781810875254
UPC 12 Digit 7818108752544

Dimensions

Dimension - F Width Center to Center inch 3.5 in
Dimension - G inch 1.9 in

Conductor Related

Conductor - ACSR Str Run 477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard
Conductor - ACSR Str Run Range 477.0 (30/7) Hen-795 (30/19) Mallard
Conductor - ACSR Str Tap 4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant
Conductor - ACSR Str Tap Range 4/0 (6/1) Penquin-397.5 (24/7) Brant
Conductor - AL Str Run 556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range 556.5-1000
Conductor - AL Str Tap 250;266.8;300;336.4;350;397.5;400;450
Conductor - AL Str Tap Range 250-450
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings