text.skipToContent text.skipToNavigation

WCY86

by Burndy 

Catalog ID: WCY86

Wejtap Assembly, 1.250-0.893 (Run), 1.250-0.999 (Tap), Installed With yellow Booster

Product Details

General

Connector Type Tap
Material Aluminum
Trade Name WEJTAP™
UPC 781810875704
UPC 12 Digit 7818108757044

Dimensions

Dimension - F Width Center to Center inch 3.5 in
Dimension - G inch 1.97 in

Conductor Related

Conductor - ACSR Str Run 556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil
Conductor - ACSR Str Run Range 556.5 (24/7) Parakeet kcmil-1033.5 (54/7) Curlew kcmil
Conductor - ACSR Str Tap 636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil
Conductor - ACSR Str Tap Range 636 (30/19) Egret kcmil-1033.5 (54/7) Curlew kcmil
Conductor - AL Str Run 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Run Range 600 kcmil-1000 kcmil
Conductor - AL Str Tap 750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Tap Range 750 kcmil-1000 kcmil
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings