text.skipToContent text.skipToNavigation

WCY95

by Burndy 

Catalog ID: WCY95

Wejtap Assembly, 1.250-0.893 (Run), 0.722-0.525 (Tap), Installed With yellow Booster

Product Details

General

Connector Type Tap
Material Aluminum
Trade Name WEJTAP™
UPC 781810876152
UPC 12 Digit 7818108761522

Dimensions

Dimension - F Width Center to Center inch 3.5 in
Dimension - G inch 1.96 in

Conductor Related

Conductor - ACSR Str Run 556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew
Conductor - ACSR Str Run Range 556.5 (24/7) Parakeet-1033.5 (54/7) Curlew
Conductor - ACSR Str Tap 4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linne
Conductor - ACSR Str Tap Range 4/0 (6/1) Penquin-336.4 (26/7) Linne
Conductor - AL Str Run 600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range 600-1000
Conductor - AL Str Tap 4/0;250;266.8;300;336.4;350
Conductor - AL Str Tap Range 4/0-350
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings