

Brand: Burndy
Catalog ID: WSL1PB
Application
For Common ACSR, Aluminum And Copper Conductors
Catalog Number
WSL1PB
Color
Yellow
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Sub Brand
WEJTAP, STIRRUP
Trade Name
WEJTAP™
Type
Wejtap with Stirrup and Booster
UPC
781810871157
UPC 14 Digit GTIN
00781810871157
Dimension - Bail Size
1/0
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - AL Str Size
336.4
Conductor - Copper Str Size
336.4
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Minimum Pack Quantity
5