text.skipToContent text.skipToNavigation

WSS2

by Burndy 

Catalog ID: WSS2

Stirrup Assembly, Small stirrups.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Installation Tool: WTRBYK Tool, Color Code: Red, Booster: WPBR Box 25, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Cable Diameter Range (run): 0.206 - 0.325 IN, Cable Diameter Range (tap): 0.25 - 0.25 IN, Bail Size: 2 AWG

Product Details

General

Application For Common ACSR, Aluminum And Copper Conductors
EU RoHS Indicator Yes
Material Aluminum
Physical Attribute - Number of Holes 1
Sub Brand WEJTAP, STIRRUP
Trade Name WEJTAP™
Type Wejtap with Stirrup
UPC 781810876701
UPC 12 Digit 7818108767011

Dimensions

Dimension - Bail Size 2
Dimension - F Width Center to Center inch 1.4 in
Dimension - G inch 0.92 in
Dimension - Hole Size fraction 10/37
Dimension - Hole Size inch 0.27 in

Conductor Related

Conductor - ACSR Str Size 5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range 5 (6/1) Thrush AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size 4 AWG;3 AWG;2 AWG
Conductor - AL Str Size Range 4 AWG-2 AWG
Conductor - Copper Str Size 5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 5 AWG-2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings