HUBBELL
Shunt, Laminated
Shunt, Laminated

Shunt, Laminated

Brand:

ANDERSON

Catalog ID:

FS081

"Socket Eye, Eye: 1.250" Thick with 1.188" Hole, UTS 30,000 lb"

  • "Fully annealed copper laminations to make semi-flexible shunt
  • Tinned Ends Slodered Together to form one Piece
  • Tin Plated Contacts"

Product details

General

EU RoHS Indicator

No

Material

Copper

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Shunt

UPC

096359303688

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.98 lb

Electrical Ratings

Amperage Rating

647 A

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Shunt

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship