Shunt, Laminated

Brand:

ANDERSON

Catalog ID:

FS162

"Socket Eye, Eye: 0.500" with 0.563" Hole, UTS 20,000 lb"

  • "Fully annealed copper laminations to make semi-flexible shunt
  • Tinned Ends Slodered Together to form one Piece
  • Tin Plated Contacts"

Product details

General

EU RoHS Indicator
No
Material
Copper
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Shunt
UPC
096359303701

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.136 lb

Electrical Ratings

Amperage Rating
1220 A
Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Shunt

Logistics

Pallet Quantity
216

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)