text.skipToContent text.skipToNavigation

S2GBP486A12B4

by Burndy 

Catalog ID: S2GBP486A12B4

Substation Connectors

Product Details

General

Application Substation
Connector Type Spacer
Material Aluminum Alloy
Plated N
Plating Type Unplated
UPC 781810282779
UPC 12 Digit 7818102827799

Dimensions

Dimension - B Length inch 4.00 in
Dimension - Height inch 3.16 in
Dimension - L Length Overall mm 437 mm
Dimension - Length Overall inch 17.20 in
Dimension - Width inch 4.00 in
Dimension - Width mm 102 mm

Conductor Related

Conductor - ACSR Str Size 2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range 2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil
Conductor - AL Str Size 2300 kcmil;2500 kcmil
Conductor - AL Str Size Range 2300 kcmil-2500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads