S2GBPAB2_CABLE_SPACER_PHOTO2_BW
S2GBPAB2_CABLE_SPACER_PHOTO2_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP486A18B2

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Spacer
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
UPC
781810480007
UPC 12 Digit
7818104800077

Dimensions

Dimension - B Length inch
4.00 in
Dimension - Height inch
2.86 in
Dimension - L Length Overall mm
521 mm
Dimension - Length Overall inch
20.52 in
Dimension - Width inch
4.00 in
Dimension - Width mm
102 mm

Conductor Related

Conductor - ACSR Str Size
2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range
2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil
Conductor - AL Str Size
2300 kcmil;2500 kcmil
Conductor - AL Str Size Range
2300 kcmil-2500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
12

Resources and downloads