text.skipToContent text.skipToNavigation

S2R46ACG14

by Burndy 

Catalog ID: S2R46ACG14

Substation Connectors

Product Details

General

Application Substation
Connector Type Spacer
Material Aluminum Alloy
One Wrench Installation Y
Plated N
Plating Type Unplated
UPC 621945127104
UPC 12 Digit 6219451271044

Conductor Related

Conductor - Connection Combination Cable Spacer
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads