text.skipToContent text.skipToNavigation

S2R47A15S3HQ

By Burndy 

Catalog ID: S2R47A15S3HQ

By Burndy
Catalog ID:  S2R47A15S3HQ
Rigid 15 IN Spacer, 345kV.
Add to List

More Options

Where to Buy

Product Details

General

Application Substation
Clamping Element Design 2 Piece Design
Connector Type Spacer
Installation Torque Recommended in-lb 660 in-lb
Material Aluminum Alloy, Cast
One Wrench Installation Y
Plated N
Plating Type Unplated
UPC 781810480113
UPC 12 Digit 7818104801133

Dimensions

Dimension - B Length inch 3.00 in
Dimension - Diameter Max Size inch 1.545 in
Dimension - Diameter Min Size inch 1.361 in
Dimension - Height inch 3.12 in
Dimension - L Length Overall mm 448 mm
Dimension - Length Overall inch 17.62 in
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - KVA 345 kV

Conductor Related

Conductor - Connection Combination Cable Spacer
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads