text.skipToContent text.skipToNavigation

SH2GBP46A512B2

by Burndy 

Catalog ID: SH2GBP46A512B2

Substation Connectors

Product Details

General

Application Substation
Connector Type Spacer
Material Aluminum Alloy
Plated N
Plating Type Unplated
UPC 781810366738
UPC 12 Digit 7818103667388

Dimensions

Bolt Circle Diameter 5.00 in
Dimension - Width inch 6.25 in
Dimension - Width mm 159 mm

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads