Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL1333A

Automatic Splice, 10,000 Lb, for 636 AAC, 556.5 18/1 ACSR, Dia. Range 0.84 - 0.92 in.

  • ANSI C119.4
  • Class A connector
  • Maximum design rating 10,000 lb/44.5 kN
  • Color coded funnel guides for easy installation

Product details

General

Color Code
Natural
Material
Aluminum Alloy
Trade Name
Fargo
UPC
096359311621

Dimensions

Dimensions
15.000 in x 2.000 in x 2.000 in
Height
2 in
Length
15 in
Weight
1.96 lb
Width
2 in

Conductor Related

Conductor Compatibility
ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37
Conductor Diameter - Maximum
0.92 in
Conductor Diameter - Minimum
0.84 in
Conductor Diameter Range
0.84 - 0.92
Conductor Type
AAC, AAAC, ACSR

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
840

Resources and downloads