Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL1351A

Automatic Splice, 10,000 Lb, for 652.8 AAC, 556.6 (26/7) ACSR, Dia. Range .927 - .940 in.

  • ANSI C119.4
  • Class A connector
  • Maximum design rating 10,000 lb/44.5 kN
  • Color coded funnel guides for easy installation

Product details

General

Color Code
Natural
Material
Aluminum Alloy
Trade Name
Fargo
UPC
096359311645

Dimensions

Weight
1.96 lb

Conductor Related

Conductor Compatibility
ACSR-Dove-556.5-26/7
Conductor Diameter - Maximum
0.927 in
Conductor Diameter - Minimum
0.927 in
Conductor Diameter Range
0.927 - 0.927
Conductor Type
AAC, AAAC, ACSR

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
840