text.skipToContent text.skipToNavigation

Automatic Splice Bi-Metal (Copper to Aluminum)

by FARGO 

Catalog ID: GL41118

Automatic Splice, Bimetallic, 2/0 Stranded AAC, AAAC, ACSR to 3/0 Stranded Copper

  • Individually bagged to seal out dirt before use.
  • Product Details

    General

    Color Code None
    Material Aluminum; Copper
    Tension Range 0 lb
    UPC 096359482994

    Dimensions

    Adjustment Step 0 in
    Assembly Rating (Ultimate) 0 lb
    Insulator / Conductor Hole Spacing 0 in
    Weight 1.568 lb

    Conductor Related

    Conductor Compatibility ACSR-Merlin-336.4-18/1
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Certifications and Compliance

    UL Listed No