text.skipToContent text.skipToNavigation

Automatic Splice Copper

by FARGO 

Catalog ID: GL116

Automatic Splice, for 1/0 SOL or #1 (7 str), #2 (3 str) Copper, 3A Copperweld, Dia. Range 0.32 - 0.33 in.

  • Individually bagged to seal out dirt before use.
  • Product Details

    General

    Color Code None
    Material Copper
    Material - Gripping Unit Bronze Alloy
    UPC 096359311409

    Conductor Related

    Conductor Diameter - Maximum 0.33 in
    Conductor Diameter - Minimum 0.32 in
    Conductor Diameter Range 0.32 - 0.33
    Conductor Type Copper, Copperweld

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 8000 EA