text.skipToContent text.skipToNavigation

Automatic Splice Copper

by FARGO 

Catalog ID: GL117

Automatic Splice, for 2/0 SOL or 1/0 (7 str), #1 (3 str) Copper, 2A Copperweld, Dia. Range 0.36 - 0.37 in.

  • Individually bagged to seal out dirt before use.
  • Product Details

    General

    Color Code None
    Material Copper
    Material - Gripping Unit Bronze Alloy
    UPC 096359311416

    Conductor Related

    Conductor Diameter - Maximum 0.37 in
    Conductor Diameter - Minimum 0.36 in
    Conductor Diameter Range 0.36 - 0.37
    Conductor Type Copper, Copperweld

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 3600 EA