text.skipToContent text.skipToNavigation

Automatic Splice Copper

by FARGO 

Catalog ID: GL125

Automatic Splice, for 350 (19 str) Copper, Dia. Range 0.67 - 0.68 in.

  • Individually bagged to seal out dirt before use.
  • Product Details

    General

    Color Code None
    Material Copper
    Material - Gripping Unit Bronze Alloy
    UPC 096359311607

    Conductor Related

    Conductor Diameter - Maximum 0.68 in
    Conductor Diameter - Minimum 0.67 in
    Conductor Diameter Range 0.67 - 0.68
    Conductor Type Copper, Copperweld

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 900 EA