Automatic Splice, Reducing, Full-Tension

Brand:

FARGO

Catalog ID:

GL155

Automatic Splice, Reducing, #1 Solid Copper to #6 Solid Copper

  • Individually bagged to seal out dirt before use
  • Allows easy splicing from one size conductor to another
  • Allows utilities the option of not stocking old conductor that is not used anymore
  • Provides full strength of the weaker of the two conductors, and a resistance lower than the equivalent conductor

Product details

General

Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
UPC
096359356509

Dimensions

Weight
0.284 lb

Certifications And Compliance

UL Listed
No