text.skipToContent text.skipToNavigation

YCR32RG3

by Burndy 

Catalog ID: YCR32RG3

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed

Product Details

General

Connector Type Reducer
Die Index 317;705
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYREDUCER™
UPC 781810081266
UPC 12 Digit 7818100812666

Dimensions

Dimension - B Length inch 3 in
Dimension - L Length Overall mm 170 mm
Dimension - Length BB inch 3 in
Dimension - Length Overall inch 6.69 in
Dimension - Outside Diameter inch 1.25 in

Conductor Related

Conductor - ACSR Str Size A 336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Size A Range 336.4 (18/1) Merlin-336.4 (26/7) Linnet
Conductor - ACSR Str Size B 3/0 (6/1) Pigeon
Conductor - ACSR Str Size B Range 3/0 (6/1) Pigeon
Conductor - AL Str Size A 350 kcmil;397.5 kcmil
Conductor - AL Str Size A Range 350 kcmil-397.5 kcmil
Conductor - AL Str Size B 3/0 AWG
Conductor - AL Str Size B Range 3/0 AWG
Conductor - Copper Str Size A 350 kcmil
Conductor - Copper Str Size A Range 350 kcmil
Conductor - Copper Str Size B 3/0 AWG
Conductor - Copper Str Size B Range 3/0 AWG
Conductor Type
  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings