YCR32RG7_Photo_ColorCMYK
YCR32RG7_Photo_ColorCMYK

YCR32RG3, Aluminum Reducer

Brand:

Burndy

Catalog ID:

YCR32RG3

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed.

Product details

General

Connector Type
Reducer
Die Index
317;705
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCER™
UPC
781810081266
UPC 12 Digit
7818100812666

Dimensions

Dimension - B Length inch
3 in
Dimension - L Length Overall mm
170 mm
Dimension - Length BB inch
3 in
Dimension - Length Overall inch
6.69 in
Dimension - Outside Diameter inch
1.25 in

Conductor Related

Conductor - ACSR Str Size A
336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Size A Range
336.4 (18/1) Merlin-336.4 (26/7) Linnet
Conductor - ACSR Str Size B
3/0 (6/1) Pigeon
Conductor - ACSR Str Size B Range
3/0 (6/1) Pigeon
Conductor - AL Str Size A
350 kcmil;397.5 kcmil
Conductor - AL Str Size A Range
350 kcmil-397.5 kcmil
Conductor - AL Str Size B
3/0 AWG
Conductor - AL Str Size B Range
3/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size A Range
350 kcmil
Conductor - Copper Str Size B
3/0 AWG
Conductor - Copper Str Size B Range
3/0 AWG
Conductor Type
  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)