text.skipToContent text.skipToNavigation

YCS1R

by Burndy 

Catalog ID: YCS1R

Al Compression Loop Splice, #1 AWG ACSR

Product Details

General

Connector Type Splice
Die Index 241
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810173121
UPC 12 Digit 7818101731211

Dimensions

Dimension - B Length inch 3.12 in
Dimension - L Length Overall mm 162 mm
Dimension - Length Overall inch 6.37 in
Dimension - Outside Diameter inch 0.56 in

Conductor Related

Conductor - ACSR Str Size 1 (6/1) Robin AWG
Conductor - ACSR Str Size Range 1 (6/1) Robin AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 600

Resources/Downloads

Customer Notices

Sales Drawings