YCS28A_Photo_ColorCMYK_image
YCS28A_Photo_ColorCMYK_image

YCS26A, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YCS26A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION),Die Index: 245.

Product details

General

Connector Type
Splice
Die Index
245
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810820520
UPC 12 Digit
7818108205200

Dimensions

Dimension - B Length inch
2.49 in
Dimension - L Length Overall mm
130 mm
Dimension - Length Overall inch
5.1 in
Dimension - Outside Diameter inch
0.70 in

Conductor Related

Conductor - AL Str Size
2/0 (7) AWG
Conductor - AL Str Size Range
2/0 (7) AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
11600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings