text.skipToContent text.skipToNavigation

YCS321R

by Burndy 

Catalog ID: YCS321R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 6-1/2 IN L.

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Die Index: 490 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U490 Die, (5), Y45 Tool, U490 Die With PT-6515 Adapter, (5), Y46 Tool, U490 Die With PUADP-1 Adapter, (5), Y48B Tool, C490 Die, (3), Y60BHU Tool, L490 Die, (3), Conductor Type: ACSR, 6201, 5005, Aluminum

Product Details

General

Application For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Connector Type Splice
Die Index 490
EU RoHS Indicator Yes
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YCS-R
UPC 781810820551
UPC 12 Digit 7818108205511

Dimensions

Dimension - B Length fraction 3-18/25 in
Dimension - B Length inch 3.18 in
Dimension - L Length Overall mm 164 mm
Dimension - Length Overall inch 6.47 in
Dimension - Outside Diameter inch 1.12 in

Conductor Related

Conductor - ACSR Str Size 336.4 (18/1) Merlin kcmil
Conductor - AL Str Size 336.4 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings