text.skipToContent text.skipToNavigation

YCS43R

by Burndy 

Catalog ID: YCS43R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 10-5/8 IN L.

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S292, S319 Die, (9), Y46 Tool, P292, P319 Die, (9), Y48B Tool, C292, C319 Die, (3), Y60BHU Tool, L292, L319 Die, (3), Die Index: 292 Or 319, Conductor Type: ACSR, 6201, 5005, Aluminum

Product Details

General

Application For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Connector Type Splice
Die Index 292;319
EU RoHS Indicator Yes
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YCS-R
UPC 781810015087
UPC 12 Digit 7818100150877

Dimensions

Dimension - B Length fraction 5-1/4 in
Dimension - B Length inch 5.25 in
Dimension - L Length Overall mm 270 mm
Dimension - Length Overall inch 10.62 in

Conductor Related

Conductor - AAAC 5005 Size 740.8 (37) kcmil
Conductor - AAAC 5005 Size Range 740.8 (37) kcmil
Conductor - AAAC 6201 Size 740.8 (37) kcmil
Conductor - AAAC 6201 Size Range 740.8 (37) kcmil
Conductor - ACSR Str Size 605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range 605 (30/19) Teal kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size 636 kcmil
Conductor - AL Str Size Range 636 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings