text.skipToContent text.skipToNavigation

YCU26R

by Burndy 

Catalog ID: YCU26R

Cast AL repair sleeve for restoring conductivity to damaged conductor, 10 IN L

Product Details

General

Connector Type Sleeve
Die Index 245
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810015216
UPC 12 Digit 7818100152166

Dimensions

Dimension - L Length Overall mm 256 mm
Dimension - Length Overall inch 10.06 in

Conductor Related

Conductor - ACSR Cmpt Size 2/0 AWG
Conductor - ACSR Cmpt Size Range 2/0 AWG
Conductor - ACSR Str Size 2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range 2/0 (6/1) Quail AWG
Conductor - AL Str Size 2/0 AWG
Conductor - AL Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings