text.skipToContent text.skipToNavigation

YCU27A

by Burndy 

Catalog ID: YCU27A

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION)

Product Details

General

Connector Type Sleeve
Die Index 247
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810015223
UPC 12 Digit 7818100152233

Dimensions

Dimension - L Length Overall mm 256 mm
Dimension - Length Overall inch 10.06 in

Conductor Related

Conductor - ACSR Cmpt Size 3/0 AWG
Conductor - ACSR Cmpt Size Range 3/0 AWG
Conductor - ACSR Str Size 3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range 3/0 (6/1) Pigeon AWG
Conductor - AL Str Size 3/0 AWG
Conductor - AL Str Size Range 3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings