YCUR_image
YCUR_image

YCU27R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YCU27R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 247.

Product details

General

Connector Type
Sleeve
Die Index
247
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810015230
UPC 12 Digit
7818100152300

Dimensions

Dimension - L Length Overall mm
256 mm
Dimension - Length Overall inch
10.06 in

Conductor Related

Conductor - ACSR Cmpt Size
3/0 AWG
Conductor - ACSR Cmpt Size Range
3/0 AWG
Conductor - ACSR Str Size
110.8 kcmil (12/7)
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG-110.8 (12/7) Minorca kcmil
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)