text.skipToContent text.skipToNavigation

YCU30R

by Burndy 

Catalog ID: YCU30R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 251

Product Details

General

Connector Type Sleeve
Die Index 251
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810869024
UPC 12 Digit 7818108690244

Dimensions

Dimension - L Length Overall mm 294 mm
Dimension - Length Overall inch 11.56 in

Conductor Related

Conductor - ACSR Cmpt Size 266.8
Conductor - ACSR Cmpt Size Range 266.8
Conductor - ACSR Str Size 266.8 kcmil (26/7)
Conductor - ACSR Str Size Range 190.8 (12/7) Dorking-266.8 (26/7) Partridge
Conductor - AL Str Size 266.8
Conductor - AL Str Size Range 266.8

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings