YCUR_image
YCUR_image

YCU30R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YCU30R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 251.

Product details

General

Connector Type
Sleeve
Die Index
251
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810869024
UPC 12 Digit
7818108690244

Dimensions

Dimension - L Length Overall mm
294 mm
Dimension - Length Overall inch
11.56 in

Conductor Related

Conductor - ACSR Cmpt Size
266.8
Conductor - ACSR Cmpt Size Range
266.8
Conductor - ACSR Str Size
266.8 kcmil (26/7)
Conductor - ACSR Str Size Range
190.8 (12/7) Dorking-266.8 (26/7) Partridge
Conductor - AL Str Size
266.8
Conductor - AL Str Size Range
266.8

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings