text.skipToContent text.skipToNavigation

YDS021RL

by Burndy 

Catalog ID: YDS021RL

AL Overhead Compression Splice - Single Sleeve Full Tension, Accommodates: AAC, ACSR and AAC, 11-1/4 IN L.

Features: Single-Sleeve Aluminum UNISPLICE Designed To Splice ACSR As Simply As All Aluminum, Pre-Filled With PENETROX Joint Compound And Capped, Eliminates Strand Stripping, Installing Separate Steel Sleeve And Filling With Joint Compound, Ends ACSR Joint Failure Due To Faulty Positioning Of Sleeve And Lack Of Joint Compound, Simplifies Hot-Line Splicing, Electrical And Mechanical Performance Equal To Two-Piece Sleeves, Die Index: C Or 167 Or 247 Or 702, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W247 Die, (14), W702 Die, (11), W-C Die, (28), Non-Bow, Y35, Y750 Tool, U167/U568 Die, (16), U247 Die, (7), Y45 Tool, U167/U568 Die With PT-6515 Adapter, (7), Y46 Tool, U167/U568 Die With PUADP-1 Adapter, (7), Y48B Tool, C167 Die, (7), Y60BHU Tool, L167 Die, (7), Conductor Type: ACSR, Aluminum, 6201 Compressed

Product Details

General

Application For ACSR, Aluminum, 6201 And 5005 Conductors
Connector Type Splice
Die Index 167;247;702;C
EU RoHS Indicator Yes
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand UNISPLICE
Trade Name UNISPLICE™
Type YDS-RL
UPC 781810820780
UPC 12 Digit 7818108207800

Dimensions

Dimension - B Length fraction 5-44/83 in
Dimension - B Length inch 5.53 in
Dimension - L Length Overall mm 284 mm
Dimension - Length Overall inch 11.18 in
Dimension - Outside Diameter inch 0.8 in

Conductor Related

Conductor - AAAC 5005 Size 77.47 (7) kcmil
Conductor - AAAC 5005 Size Range 77.47 (7) kcmil
Conductor - AAAC 6201 Size 77.47 (7) kcmil
Conductor - AAAC 6201 Size Range 77.47 (7) kcmil
Conductor - ACSR Str Size 2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range 2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads