text.skipToContent text.skipToNavigation

YDS021RP1

by Burndy 

Catalog ID: YDS021RP1

HYSPLICE

Product Details

General

Connector Type Splice
Die Index 241
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810103746
UPC 12 Digit 7818101037466

Dimensions

Dimension - Inside Diameter inch 0.41 in
Dimension - L Length Overall mm 432 mm
Dimension - Length Overall inch 17 in
Dimension - Outside Diameter inch 0.56 in

Conductor Related

Conductor - ACSR Str Size 2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range 2 (7/1) Sparate AWG
Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads