text.skipToContent text.skipToNavigation

YDS25R

by Burndy 

Catalog ID: YDS25R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, ANSI C119.4 Class 1 (Full Tension), Conductor:1/0 (6/1) Raven

Product Details

General

Connector Type Splice
Die Index 242;243
Die Index - Element A 242
Die Index - Element B 243
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810015506
UPC 12 Digit 7818100155066

Dimensions

Dimension - Aluminum Sleeve Length inch 17 in
Dimension - L Length Overall mm 121 mm
Dimension - Length Overall inch 4.75 in
Dimension - Steel Sleeve Length inch 4.75 in

Conductor Related

Conductor - ACSR Str Size 1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range 1/0 (6/1) Raven AWG
Conductor Type ACSR C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings