text.skipToContent text.skipToNavigation

YDS25RLS15

by Burndy 

Catalog ID: YDS25RLS15

Al Compression Full Tension Splice, 1/0 Smooth Body ACSR #150 Grade

Product Details

General

Connector Type Splice
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 621945135512
UPC 12 Digit 6219451355122

Dimensions

Dimension - Inside Diameter inch 0.45 in
Dimension - L Length Overall mm 326 mm
Dimension - Length Overall inch 12.82 in
Dimension - Outside Diameter inch 0.84 in

Conductor Related

Conductor - ACSR Str Size 1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range 1/0 (6/1) Raven AWG
Conductor - AL Str Size 1/0 AWG
Conductor - AL Str Size Range 1/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads