YDSRL_image
YDSRL_image

YDS26RL, Aluminum Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS26RL

AL Overhead Compression Splice - Single Sleeve Full Tension, Accommodates: AAC, ACSR and AAC, 13-1/2 IN L.

Features: Single-Sleeve Aluminum UNISPLICE Designed To Splice ACSR As Simply As All Aluminum, Pre-Filled With PENETROX Joint Compound And Capped, Eliminates Strand Stripping, Installing Separate Steel Sleeve And Filling With Joint Compound, Ends ACSR Joint Failure Due To Faulty Positioning Of Sleeve And Lack Of Joint Compound, Simplifies Hot-Line Splicing, Electrical And Mechanical Performance Equal To Two-Piece Sleeves, Die Index: 659 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U659 Die, Y45 Tool, U659 Die With PUADP-1 Adapter, Y46 Tool, U659 Die With PT-6515 Adapter, Conductor Type: ACSR, Aluminum, 6201, 5005 Compressed

Product details

General

Application
For ACSR, Aluminum, 6201 And 5005 Conductors
Connector Type
Splice
Die Index
659
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICEâ„¢
Type
YDS-RL
UPC
781810820728
UPC 12 Digit
7818108207288

Dimensions

Dimension - B Length fraction
6-7/10 in
Dimension - B Length inch
6.7 in
Dimension - L Length Overall mm
343 mm
Dimension - Length Overall inch
13.52 in
Dimension - Outside Diameter inch
0.83 in

Conductor Related

Conductor - AAAC 5005 Size
155.4 (7) kcmil
Conductor - AAAC 5005 Size Range
155.4 (7) kcmil
Conductor - AAAC 6201 Size
155.4 (7) kcmil
Conductor - AAAC 6201 Size Range
155.4 (7) kcmil
Conductor - ACSR Cmpt Size
3/0 AWG
Conductor - ACSR Cmpt Size Range
3/0 AWG
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
2/0 AWG
Conductor - AL Str Size Range
2/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Pallet Quantity
2250

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings