YDSRSET
YDSRSET

YDS27R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS27R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, ANSI C119.4 Class 1 (Full Tension), Conductor: 3/0 (6/1) Pigeon.

Features: Two-Piece, Full Tension HYSPLICE, Consists Of Aluminum Outer Sleeve And Steel Inner Sleeve, Tapered Outer Sleeve Provides Gradual Transition Of Stress, Filler Holes Provided For PENETROX Joint compound, Sizes 1/0 AWG And Larger Supplied With Plugs For Filler Hole, Installed With Standard HYSPLICE Tools And Dies (Through 556 KCMIL With Y35 Or Y750 HYPRESS), Aluminum And Steel Sleeves Can Be Ordered Separately Or In Sets, Die Index: 248 Element A, 247 Element B, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W246 Die, (16), W247 Die, (12), Y35, Y750 Tool, U248 Die, (8), U247 Die, (6), Y45 Tool, U248 Die With PT-6515 Adapter, (8), U247 Die With PT-6515 Adapter, (6), Y46 Tool, U248 Die With PUADP-1 Adapter, (8), U247 Die With PUADP-1 Adapter, (6), Y48B Tool, C248 Die, (3), C247 Die, (2), Y60BHU Tool, L248 Die, (3), L247 Die, (2), Includes: YDS27RP1 Aluminium Sleeve And YDS27RP2 Steel Sleeve, Conductor Type: ACSR, Compressed, Compact

Product details

General

Application
For ACSR, Compressed And Compact Conductors
Connector Type
Splice
Die Index
248;247
Die Index - Element A
247
Die Index - Element B
248
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS-R SET
UPC
781810015551
UPC 12 Digit
7818100155511

Dimensions

Dimension - Aluminum Sleeve Length inch
16.75 in
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.5 in
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.25 in
Dimension - Outside Diameter inch
0.78 in
Dimension - Steel Sleeve Length inch
5.25 in

Conductor Related

Conductor - ACSR Cmpt Size
3/0 AWG
Conductor - ACSR Cmpt Size Range
3/0 AWG
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1920

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings