text.skipToContent text.skipToNavigation

YDS28AT

by Burndy 

Catalog ID: YDS28AT

Aluminium Hysplice, 10-1/2 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors.

Features: Full-Tension HYSPLICE Sleeve Made Of Aluminum Tubing With Staked-In Cable Stop, Sizes 1/0 And Larger Tapered For Gradual Transition Of Stress, Installed With HYSPLICE Tools And Dies, Pre-Filled With PENETROX Joint Compound And Capped, Die Index: 249 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249 Die, (12), Y35, Y750 Tool, U249 Die, (6), Y45 Tool, U249 Die With PT-6515 Adapter, (6), Y46 Tool, U249 Die With PUADP-1 Adapter, (6), Y48B Tool, C249 Die, (3), Y60BHU Tool, L249 Die, (3), Conductor Type: Aluminum, Compressed Aluminum, Compact Aluminum

Product Details

General

Application For All Aluminum Compressed And Compact Conductors
Connector Type Splice
Die Index 249
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS-AT
UPC 781810821091
UPC 12 Digit 7818108210911

Dimensions

Dimension - B Length fraction 5-9/53 in
Dimension - B Length inch 5.17 in
Dimension - L Length Overall mm 266 mm
Dimension - Length Overall inch 10.47 in
Dimension - Outside Diameter inch 0.86 in

Conductor Related

Conductor - ACAR Str Size 4/0 (7) AWG
Conductor - ACAR Str Size Range 4/0 (7) AWG
Conductor - ACSR Cmpt Size 4/0 AWG
Conductor - ACSR Cmpt Size Range 4/0 AWG
Conductor - AL Str Size 4/0 AWG
Conductor - AL Str Size Range 4/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings