YDSRL_image
YDSRL_image

YDS2RLS20, Aluminum Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS2RLS20

Al Compression Full Tension Splice, #2 Smooth Body ACSR #200 Grade.

Product details

General

Connector Type
Splice
Die Index
249
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICEâ„¢
UPC
621945068124
UPC 12 Digit
6219450681244

Dimensions

Dimension - L Length Overall mm
357 mm
Dimension - Length Overall inch
14.05 in

Conductor Related

Conductor - ACSR Str Size
2 (6/1) Sparrow AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Pallet Quantity
2250

Resources and downloads

Customer Notices

Sales Drawings